IESNA:LM-63-2002
[TEST]P1460402
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1B-730-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 1470MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6191.8
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
857.8 913.9 1005.3 1130.0 1265.2 1410.9 1554.6 1708.8 1850.7 2035.4 2228.6 2433.3 2605.6 2750.3 2820.8 2819.8 
2753.2 2627.5 2462.8 2231.5 1951.6 1541.3 1141.4 830.1 604.5 444.6 347.5 281.8 238.0 197.1 161.8 128.5 92.3 53.3 
12.4 1.0 0.0 
857.8 913.0 1011.0 1121.5 1264.3 1409.9 1562.2 1707.9 1866.9 2033.5 2233.4 2437.1 2608.5 2742.7 2829.3 2828.4 
2764.6 2636.1 2468.5 2251.5 1949.7 1564.1 1193.8 830.1 600.7 441.7 350.3 285.6 239.0 199.9 159.9 127.6 87.6 53.3 
13.3 1.0 0.0 
857.8 913.9 1008.2 1127.2 1252.8 1404.2 1551.8 1687.9 1842.1 2010.6 2202.0 2397.1 2569.4 2700.8 2798.9 2817.9 
2770.3 2654.2 2486.6 2295.3 2029.7 1665.0 1319.5 964.4 697.8 493.1 379.8 302.7 255.1 217.1 173.3 139.9 95.2 
56.2 15.2 1.0 0.0 
857.8 918.7 1001.5 1107.2 1231.9 1365.2 1506.1 1642.2 1794.5 1938.3 2114.4 2291.5 2461.9 2601.8 2708.4 2758.9 
2739.9 2638.9 2502.8 2351.4 2122.0 1846.9 1503.2 1139.5 848.2 618.8 457.0 355.1 292.3 240.9 202.8 167.6 120.9 
76.2 19.0 1.9 0.0 
857.8 909.2 986.3 1080.5 1191.9 1314.7 1441.3 1567.9 1702.2 1841.2 1980.2 2151.5 2301.0 2451.4 2569.4 2643.7 
2663.7 2626.6 2524.7 2390.5 2238.2 2039.2 1773.6 1468.0 1111.0 823.5 618.8 472.2 358.0 288.5 234.2 186.6 140.9 
90.4 26.7 1.9 0.0 
857.8 904.4 966.3 1046.2 1139.5 1239.5 1348.0 1471.8 1597.5 1715.5 1845.0 1977.3 2118.2 2255.3 2383.8 2484.7 
2550.4 2561.8 2518.0 2436.2 2306.7 2165.8 2006.8 1806.9 1493.7 1164.3 838.7 606.4 456.0 351.3 274.2 215.2 159.9 
103.8 38.1 1.9 0.0 
857.8 894.9 941.5 998.6 1081.5 1170.0 1260.4 1363.3 1470.8 1576.5 1685.0 1810.7 1916.4 2039.2 2172.5 2284.8 
2375.2 2445.7 2476.2 2465.7 2401.9 2301.9 2178.2 2062.0 1945.9 1751.7 1479.4 1132.9 796.8 535.0 377.0 271.3 
187.5 120.0 43.8 1.9 0.0 
857.8 882.5 913.9 965.3 1023.4 1094.8 1169.1 1242.4 1331.8 1428.0 1532.7 1634.6 1737.4 1835.5 1951.6 2072.5 
2180.1 2285.8 2380.0 2441.9 2483.8 2482.8 2433.3 2348.6 2271.5 2235.3 2234.3 2168.7 1974.4 1617.4 1147.2 
727.3 388.4 206.6 66.6 2.9 0.0 
857.8 873.0 898.7 930.1 976.8 1021.5 1086.2 1146.2 1215.7 1293.8 1384.2 1465.1 1548.0 1646.0 1736.4 1849.7 
1952.6 2057.3 2177.2 2288.6 2414.3 2533.3 2642.8 2724.6 2795.1 2831.2 2836.0 2824.6 2764.6 2560.9 2174.4 
1598.4 938.7 449.3 112.3 3.8 0.0 
857.8 866.3 887.3 911.1 944.4 987.2 1036.7 1091.9 1150.0 1213.8 1284.2 1362.3 1438.5 1519.4 1599.4 1691.7 
1783.1 1875.4 1970.6 2075.4 2200.1 2340.0 2494.2 2667.5 2847.4 3014.0 3166.4 3206.3 3075.0 2704.6 2145.8 
1571.8 912.0 463.6 120.9 3.8 0.0 
857.8 864.4 882.5 905.4 932.0 972.9 1018.6 1069.1 1125.3 1183.3 1251.9 1314.7 1389.0 1464.2 1544.1 1624.1 
1710.7 1792.6 1874.5 1968.7 2081.1 2210.5 2354.3 2523.8 2707.5 2897.9 3056.9 3131.1 3018.8 2661.8 2094.4 
1530.8 925.3 447.4 120.0 3.8 0.0 
857.8 860.6 873.9 892.0 920.6 954.9 994.8 1041.5 1091.9 1141.4 1199.5 1261.4 1321.4 1391.8 1460.4 1530.8 
1604.1 1668.9 1724.1 1791.7 1869.7 1951.6 2064.9 2185.8 2336.2 2480.9 2615.1 2673.2 2617.0 2347.6 1927.8 
1404.2 875.8 450.3 107.6 3.8 0.0 
857.8 859.7 868.2 883.5 908.2 939.6 979.6 1019.6 1065.3 1115.7 1167.2 1220.5 1273.8 1329.9 1389.0 1444.2 1501.3 
1550.8 1575.6 1615.5 1655.5 1698.4 1756.4 1823.1 1915.4 2008.7 2097.3 2171.5 2149.6 1935.4 1572.7 1111.9 
654.0 341.8 97.1 3.8 0.0 
857.8 851.1 858.7 870.1 893.0 921.5 959.6 995.8 1037.7 1082.4 1125.3 1164.3 1204.3 1235.7 1270.0 1295.7 1314.7 
1325.2 1318.5 1313.8 1310.9 1312.8 1320.4 1334.7 1355.6 1391.8 1413.7 1384.2 1232.8 947.2 666.4 406.5 235.1 
147.6 58.1 2.9 0.0 
857.8 846.3 850.1 861.6 883.5 914.9 951.0 986.3 1023.4 1062.4 1093.8 1124.3 1141.4 1157.6 1170.0 1171.0 1162.4 
1151.0 1128.1 1102.4 1069.1 1028.2 974.8 911.1 842.5 763.5 670.2 559.8 427.4 306.5 208.5 155.2 115.2 80.9 33.3 1.9 
0.0 
857.8 847.3 850.1 861.6 882.5 913.0 947.2 978.7 1012.9 1041.5 1063.4 1079.6 1083.4 1079.6 1069.1 1050.1 1019.6 
982.5 934.9 878.7 811.1 728.3 634.0 536.9 440.8 354.1 291.3 239.0 199.0 170.4 146.6 121.9 94.2 59.0 21.9 1.9 0.0 
857.8 843.5 846.3 858.7 881.6 911.1 943.4 970.1 997.7 1017.7 1030.1 1029.1 1017.7 998.6 968.2 927.2 880.6 
827.3 767.3 691.2 601.7 501.7 414.1 337.0 281.8 242.8 220.9 203.7 186.6 166.6 144.7 124.7 92.3 56.2 20.9 1.0 0.0 
857.8 838.7 844.4 858.7 880.6 909.2 933.9 961.5 980.6 991.0 993.9 980.6 956.8 922.5 880.6 831.1 777.8 714.0 
632.1 544.5 457.9 380.8 320.8 274.2 247.5 233.2 222.8 207.5 189.4 169.5 152.3 128.5 90.4 56.2 14.3 1.0 0.0 
857.8 838.7 839.7 854.9 879.6 903.4 928.2 948.2 963.4 968.2 964.4 947.2 913.0 869.2 818.7 764.5 704.5 625.5 540.7 
458.9 382.7 323.7 278.0 253.2 242.8 234.2 222.8 211.3 193.3 176.1 157.1 122.8 81.9 43.8 5.7 1.0 0.0 
857.8 835.9 838.7 853.9 874.9 899.6 921.5 937.7 951.0 953.0 944.4 922.5 883.5 834.9 778.7 721.6 646.4 563.6 488.4 
413.2 346.5 293.2 260.8 250.4 245.6 238.0 232.3 219.9 203.7 183.7 153.3 105.7 60.0 30.5 1.9 1.0 0.0 
857.8 833.0 835.9 850.1 871.1 894.9 913.9 929.2 940.6 942.5 933.9 908.2 864.4 815.9 756.8 695.9 613.1 533.1 457.9 
390.3 328.4 283.7 256.1 251.3 254.2 249.4 248.5 232.3 216.1 198.0 156.1 91.4 40.9 12.4 0.0 0.0 0.0 
857.8 832.0 836.8 848.2 869.2 892.0 912.0 927.2 938.7 940.6 930.1 906.3 862.5 815.9 754.9 691.2 605.5 527.4 451.2 
388.4 326.5 281.8 256.1 252.3 256.1 250.4 249.4 234.2 221.8 206.6 160.9 96.2 18.1 0.0 0.0 0.0 0.0 
